IESNA:LM-63-2002
[TEST]P955525
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-950-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31484
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6320.1 6323.4 6310.1 6281.8 6116.9 5945.4 5917.1 6053.7 6370.1 6791.4
7301 7887.2 8505.1 8956.4 9302.8 9645.9 9959 10147.2 10212.1 10142.2
9789.1 9154.6 8343.5 7057.9 5182.7 3017.7 2343.2 2143.3 1905.2 1552.1
1192.4 926 694.5 434.7 248.1 99.9 0
6320.1 6293.5 6280.1 6261.8 6101.9 5927.1 5902.1 6025.3 6330.1 6764.8
7261.1 7827.3 8445.1 8911.4 9244.5 9594.2 9904 10103.9 10197.1 10113.8
9734.1 9113 8288.6 6948 5019.5 2922.7 2316.5 2123.4 1881.9 1525.5
1177.4 914.3 661.2 418 241.5 96.6 0
6320.1 6311.8 6305.1 6286.8 6160.2 5992 5938.7 6040.3 6306.8 6714.8
7197.8 7740.7 8353.5 8893.1 9266.2 9612.6 9977.3 10225.4 10380.3 10367
10110.5 9541 8759.9 7544.2 5750.6 3400.7 2358.2 2141.7 1941.8 1665.4
1344 999.2 739.4 483 263.1 119.9 0
6320.1 6305.1 6296.8 6311.8 6225.2 6080.3 6015.3 6067 6253.5 6579.9
7014.6 7499.2 8060.4 8666.6 9151.3 9536 9905.7 10227.1 10418.6 10508.5
10408.6 10058.9 9436 8343.5 6698.2 4285 2426.5 2013.4 1831.9 1615.4
1385.6 1150.8 891 594.5 339.7 151.5 0
6320.1 6313.5 6318.4 6351.8 6335.1 6258.5 6163.6 6153.6 6238.5 6433.4
6733.1 7119.5 7582.5 8115.4 8696.6 9234.5 9652.5 10015.6 10337 10573.5
10640.1 10493.6 10128.8 9534.3 8371.9 6310.1 3512.3 1782 1402.2 1180.8
962.6 776.1 604.5 426.3 231.5 84.9 0
6320.1 6323.4 6341.8 6386.7 6430 6430 6385.1 6343.4 6350.1 6431.7
6593.2 6846.4 7187.8 7590.8 8042.1 8615 9224.5 9739.1 10037.2 10177.1
10268.7 10313.7 10298.7 10280.4 10102.2 9053 6778.1 3775.4 1717 1102.5
867.7 672.8 491.3 338.1 194.8 71.6 0
6320.1 6326.8 6361.7 6415 6491.6 6559.9 6606.6 6643.2 6639.9 6703.2
6809.7 6972.9 7199.4 7459.2 7777.3 8165.4 8606.7 9091.3 9527.6 9889
10253.7 10663.4 11073.1 11499.4 12027.4 12323.8 11409.5 9026.4 5832.2 2929.4
1405.6 864.3 586.2 381.4 218.2 76.6 0
6320.1 6331.8 6380.1 6456.7 6539.9 6623.2 6723.1 6836.4 6972.9 7147.8
7371 7627.4 7903.9 8210.3 8575 9021.4 9526 10082.2 10688.4 11344.6
12102.3 12930 13856 14776.9 15809.4 17010.2 18180.9 18477.4 17401.5 14845.2
11034.8 6999.6 4081.8 2254.9 995.9 239.8 0
6320.1 6348.4 6406.7 6495 6581.6 6659.9 6754.8 6884.7 7036.2 7266
7569.1 7917.2 8330.2 8839.8 9459.4 10227.1 11116.4 12145.6 13254.8 14387.2
15674.5 16896.9 18339.2 19804.7 21563.3 23292 25490.3 27845.1 29718.7 29522.2
25979.9 19578.2 12375.4 4959.5 906 199.8 0
6320.1 6346.8 6418.4 6501.6 6588.2 6681.5 6779.8 6911.3 7069.5 7297.7
7577.5 7913.9 8311.9 8823.2 9457.7 10263.7 11186.4 12302.2 13534.5 14796.9
16122.5 17476.5 18927 20509.1 22197.8 23958.1 25956.6 28128.3 30249.9 30624.7
27090.7 19773 11218 2921.1 622.9 184.9 0
6320.1 6345.1 6401.7 6513.3 6604.9 6706.5 6789.8 6911.3 7077.9 7277.7
7519.2 7794 8107.1 8536.7 9101.3 9784.1 10610.1 11626 12783.4 14045.8
15314.8 16615.5 17959.4 19393.3 20958.8 22497.6 24101.4 25505.3 26572.8 25808.4
22242.8 15328.1 6671.5 1287.3 388 128.2 0
6320.1 6338.4 6415 6511.6 6599.9 6688.2 6771.4 6868 7002.9 7147.8
7319.3 7485.9 7652.4 7877.2 8207 8643.3 9167.9 9872.4 10701.7 11641
12663.5 13721.1 14760.3 15816.1 16913.6 17941.1 18972 19906.3 20104.5 18362.5
14806.9 10173.8 4341.6 864.3 259.8 71.6 0
6320.1 6338.4 6401.7 6475 6548.3 6593.2 6638.2 6676.5 6711.5 6753.1
6766.4 6721.5 6636.5 6546.6 6483.3 6480 6569.9 6826.4 7242.7 7767.3
8388.5 9073 9762.5 10448.6 11114.7 11669.3 11999.1 12183.9 11714.3 9854
7226.1 4468.2 1782 506.3 186.5 46.6 0
6320.1 6315.1 6330.1 6351.8 6338.4 6250.2 6113.6 5908.8 5639 5282.6
4836.3 4316.7 3800.4 3369.1 3026 2742.9 2524.7 2384.8 2313.2 2296.6
2341.5 2431.5 2518.1 2603 2643 2578 2378.2 2060.1 1573.8 1117.5
812.7 589.5 429.7 301.4 181.5 48.3 0
6320.1 6278.5 6226.9 6125.3 5942.1 5637.3 5229.3 4711.4 4131.8 3605.5
3174.2 2799.5 2453.1 2196.6 2056.7 1991.8 1946.8 1891.9 1833.6 1778.6
1713.7 1625.4 1522.2 1430.6 1342.3 1254 1167.4 1074.2 964.3 839.4
711.1 586.2 453 311.4 169.9 38.3 0
6320.1 6236.8 6085.3 5828.8 5429.1 4861.2 4238.4 3645.5 3209.2 2837.8
2521.4 2343.2 2239.9 2150 2056.7 1978.5 1936.8 1921.8 1893.5 1830.3
1738.7 1647.1 1553.8 1463.9 1365.6 1269 1170.8 1065.8 964.3 852.7
734.4 602.9 453 293.1 149.9 31.6 0
6320.1 6210.2 5955.4 5537.4 4924.5 4176.8 3543.9 3105.9 2756.2 2538
2434.8 2339.9 2239.9 2133.4 2035.1 1975.1 1956.8 1946.8 1923.5 1848.6
1675.4 1577.1 1488.8 1403.9 1325.6 1252.4 1162.4 1062.5 955.9 836
706.1 566.2 419.7 283.1 151.5 41.6 0
6320.1 6166.9 5812.2 5234.3 4441.6 3662.2 3164.2 2796.2 2596.3 2509.7
2401.5 2296.6 2224.9 2148.3 2043.4 1976.8 1946.8 1906.9 1730.3 1655.4
1630.4 1620.4 1592.1 1547.1 1478.9 1388.9 1262.4 1144.1 1014.2 884.3
751.1 617.9 479.6 339.7 199.8 68.3 0
6320.1 6155.2 5722.2 5004.5 4103.5 3399 2954.4 2669.6 2584.7 2486.4
2366.5 2284.9 2233.3 2165 2040.1 1955.2 1888.5 1705.3 1642.1 1615.4
1593.8 1588.8 1568.8 1515.5 1423.9 1315.6 1199.1 1072.5 940.9 822.7
707.8 594.5 486.3 376.4 378 286.4 0
6320.1 6110.3 5595.7 4784.6 3847 3240.8 2827.8 2644.6 2583 2471.4
2356.5 2283.2 2239.9 2171.7 2025.1 1896.9 1728.7 1597.1 1555.5 1517.2
1492.2 1477.2 1408.9 1332.3 1245.7 1159.1 1057.5 959.3 851 741.1
637.8 531.3 431.3 519.6 466.3 156.5 0
6320.1 6097 5550.7 4706.4 3742.1 3114.3 2744.5 2634.6 2578 2469.8
2356.5 2288.2 2256.6 2193.3 2015.1 1826.9 1607.1 1515.5 1457.2 1410.6
1387.3 1335.6 1249 1169.1 1087.5 995.9 916 836 751.1 674.5
636.2 502.9 418 577.9 266.5 66.6 0
6320.1 6118.6 5584 4716.4 3765.4 3155.9 2759.5 2641.3 2594.7 2488.1
2366.5 2301.6 2268.2 2211.6 2038.4 1828.6 1603.8 1512.2 1450.5 1402.2
1375.6 1325.6 1240.7 1165.8 1082.5 994.2 906 826 747.8 654.5
572.9 471.3 418 579.6 229.8 56.6 0
